Knowledge Search
Download document () of 20
We make what matters work*

CM100CF

Fuse accessory, Fuse-holder, low voltage, 100 A, AC 690 V, HRCII-MISC, 1P, CSA, black, 35 mm DIN-Rail or single screw mounting, CSA C22.2 NO.39

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
CM100CF
UPC
051712551427
EAN
5027590497381
Product Length/Depth
60 mm
Product Height
125 mm
Product Width
35.6 mm
Product Weight
218.8 g
Compliances
Contact factory

Electrical data

Amperage Rating
100 A
Voltage rating at AC
690 V a.c.

Product specification

Model
Camaster
Number of poles
Single-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866