Knowledge Search
Download document () of 20
We make what matters work*

CM20CF
CAMASTER COMP 30A 600V CANADA

Fuse accessory, Fuse-holder, low voltage, 20 A, AC 600 V, HRCI-CA, 1P, CSA, black, 35 mm DIN-Rail or single screw mounting, CSA C22.2 NO.39

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
CM20CF
UPC
051712551397
EAN
5027590497411
Product Length/Depth
60 mm
Product Height
93.7 mm
Product Width
25.4 mm
Product Weight
114.6 g
Compliances
Contact factory

Electrical data

Amperage Rating
30 A
Voltage rating at AC
690 V a.c.

Product specification

Model
Camaster
Number of poles
Single-pole

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866