Fuse accessory, Fuse-holder, low voltage, 60 A, AC 690 V, HRCII, 1P, CSA, black
| Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
| Catalog Number |
CM60CF
|
| UPC |
051712844901
|
| EAN |
5027590497510
|
| Product Length/Depth |
60 mm
|
| Product Height |
125 mm
|
| Product Width |
35.6 mm
|
| Product Weight |
206.4 g
|
| Compliances |
Contact factory
|
| Amperage Rating |
60 A
|
| Voltage rating at AC |
690 V a.c.
|
| Model |
Camaster
|
| Number of poles |
Single-pole
|
Support from Eaton
Commercial support
Phone: 0800-00-32866