Fuse accessory, Fuse-holder, low voltage, 63 A, AC 690 V, BS88/A3, 1P, BS, black, fuse-link BAO
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
CM63F
|
UPC |
051712839556
|
EAN |
5027590497527
|
Product Length/Depth |
60 mm
|
Product Height |
125 mm
|
Product Width |
35.6 mm
|
Product Weight |
216.6 g
|
Compliances |
Contact factory
|
Amperage Rating |
63 A
|
Voltage rating at AC |
690 V a.c.
|
Model |
Camaster
|
Connection |
Front Connected
|
Number of poles |
Single-pole
|
Fuse type |
BAO
TIS |
Support from Eaton
Commercial support
Phone: 0800-00-32866