Photo is representative
Download
Eaton common mode inductor, Size 2, 190 uH, 2.3A
Product Name |
Eaton CMS inductor
|
Catalog Number |
CMS2-5-R
|
UPC |
051712822640
|
EAN |
5027590215305
|
Product Length/Depth |
8.89 mm
|
Product Height |
6 mm
|
Product Width |
8.89 mm
|
Product Weight |
0.69 g
|
Compliances |
RoHS Compliant
|
Type |
Inductor
|
Mounting |
SMT
|
IRMS |
2.3 A
|
Package Quantity |
800
|
Material |
Ferrite
|
Frequency rating |
Up to 100 MHz
|
Contact configuration |
Four-pin
|
Temperature rating |
-40 to 160 °C
|
Resistance |
0.029 Ω
|
Size |
Size 2
|
Terminals |
Four
|
Series |
Common mode
|