Eaton Bussmann series low voltage D screw cap link carrier, 400V, 63A, fuse accessory, White, Porcelain
Product Name |
Eaton Bussmann series low voltage D screw cap link carrier
|
Catalog Number |
CN02
|
UPC |
051712676625
|
EAN |
5027590497619
|
Product Length/Depth |
30 mm
|
Product Height |
25.5 mm
|
Product Width |
25.5 mm
|
Product Weight |
17.5 g
|
Certifications |
VDE
|
Amperage Rating |
0 A
|
Voltage rating |
400 V
|
Application |
|
Support from Eaton
Commercial support
Phone: 0800-00-32866