Download document () of 20

CNP-16

Eaton B-Line series ribbed neoprene steel vibration pad, Air conditioner, cooling towers, compressors, fans, 3/16" deflection, 3200 lbs load cap, Oil-resistant neoprene, Non-skid, CNNK type-cork, ribbed neoprene and steel vibration pad

General specifications

Product Name
Eaton B-Line series ribbed neoprene steel vibration pad
Catalog Number
CNP-16
UPC
781011014148
Product Length/Depth
4 in
Product Height
1 in
Product Width
4 in
Product Weight
0.28 lb
Certifications
Not Applicable

Product specifications

Load capacity
800 lbs
Special features
Oil-resistant neoprene (non-skid)
Type
CNP type-cork and ribbed neoprene vibration pad
Application
Air conditioner, cooling towers, compressors, fans
Deflection
3/16"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.