Download document () of 20
We make what matters work*

CP901GL

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Plastic cover, 1 module, gold metallic

General specifications

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
CP901GL
EAN
5010826130107
Product Length/Depth
90 mm
Product Height
8 mm
Product Width
90 mm
Product Weight
0.015 kg
Compliances
RoHS conform

Product specifications

Features
Halogen free
Surface finishing
Matt
Metallic Gold
Type
  • Copa
  • Premera Mix Module Plates
Surface protection
Decor
Color
Gold
Material quality
Duroplast
Surface finishing color
Metallic gold
Bore hole opening diameter
0 mm
Built-in height
86 mm
Built-in width
86 mm
Number of modules horizontal (module system)
0
Number of modules vertical (module system)
0
Number of units
1
Number of units (horizontal)
0
Number of units (vertical)
0
RAL-number (Akin)
0
Fastening type
Engage (snap)
Mounting position
Horizontal
Suitable for
Flush-mounted installation
Built-in installation
Number of gangs
1
Degree of protection
IP3X
Front plate color/finishing
Gold
Front plate depth
5.7 mm
Front plate material
Thermoplastic
Front plate/module dimensions
87 mm x 87 mm
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.