Knowledge Search
Download document () of 20

CPDB-1

Eaton Bussmann series cover, Low-profile, 120 Vac, 42W, Copper-free aluminum fixture housing and door frame assembly, borosilicate glass refractor lens, light sheet aluminum reflector material, Single-pole

General specifications

Product Name
Eaton Bussmann series frame
Catalog Number
CPDB-1
UPC
051712247405
EAN
5027590166935
Product Length/Depth
5.1 in
Product Height
2.7 in
Product Width
4 in
Product Weight
0.5 lb
Compliances
RoHS Compliant
Contact factory

Physical details

Number of poles
Single-pole

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866