Knowledge Search
Download document () of 20

CPDB-3

Eaton Bussmann series cover, Power distribution block, 600 Vac, Panel mount, 200 kAIC (14 AWG to 350 kcmil) short circuit rating, Three-pole, Used with 163 series power terminal block

General specifications

Product Name
Eaton Bussmann series cover
Catalog Number
CPDB-3
UPC
051712247023
EAN
5027590058179
Product Length/Depth
13.2 in
Product Height
13.7 in
Product Width
11.2 in
Product Weight
0.57 lb
Compliances
Contact factory
RoHS Compliant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866