Download document () of 20
We make what matters work*

CPLE-2-50TR-R

Eaton CPLE inductor, 50 nH, 5 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 4-pins, Two-phase, 750 qty.

General specifications

Product Name
Eaton CPLE inductor
Catalog Number
CPLE-2-50TR-R
UPC
051712235419
Product Length/Depth
18 mm
Product Height
4.8 mm
Product Width
8.5 mm
Product Weight
2.94 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
Phase
Two-phase
ISAT
5 A
Package Quantity
750
Material
Ferrite
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
0.6 mΩ
Inductance
50 nH
Series
CPLE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us