Download document () of 20
We make what matters work*

CPR13

Eaton Crouse-Hinds series CPR compression connector, Rigid/IMC, Straight, Insulated, Malleable iron, 1"

General specifications

Product Name
Eaton Crouse-Hinds series CPR compression connector
Catalog Number
CPR13
UPC
784564122131
Product Length/Depth
1.75 in
Product Height
2 in
Product Width
2 in
Product Weight
0.42 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Connector type
Straight
Insulator
Insulated
Trade size
1"
Style
Compression

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.