Download document () of 20
We make what matters work*

CPR16

Eaton Crouse-Hinds series CPR compression connector, Rigid/IMC, Straight, Insulated, Malleable iron, 2"

General specifications

Product Name
Eaton Crouse-Hinds series CPR compression connector
Catalog Number
CPR16
UPC
784564122162
Product Length/Depth
2.31 in
Product Height
3.31 in
Product Width
3.31 in
Product Weight
1.13 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Connector type
Straight
Insulator
Insulated
Trade size
2"
Style
Compression

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.