Download document () of 20
We make what matters work*

CPR26

Eaton Crouse-Hinds series CPR compression coupling, Rigid/IMC, Malleable iron, Compression type, 2"

General specifications

Product Name
Eaton Crouse-Hinds series CPR compression coupling
Catalog Number
CPR26
UPC
784564122261
Product Length/Depth
3.06 in
Product Height
3.31 in
Product Width
3.31 in
Product Weight
1.62 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Trade size
2"
Style
Compression

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.