Download document () of 20
We make what matters work*

CPR28

Eaton Crouse-Hinds series CPR compression coupling, Rigid/IMC, Malleable iron, Compression type, 3"

General specifications

Product Name
Eaton Crouse-Hinds series CPR compression coupling
Catalog Number
CPR28
UPC
784564122285
Product Length/Depth
5.2 in
Product Height
5.6 in
Product Width
5.6 in
Product Weight
3.2 lb
Certifications
UL514B
UL Listed
cUL Listed

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Trade size
3"
Style
Compression

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.