Download document () of 20
We make what matters work*

CPR8

Eaton Crouse-Hinds series CPR compression connector, Rigid/IMC, Straight, Non-insulated, Malleable iron, 3"

General specifications

Product Name
Eaton Crouse-Hinds series CPR compression connector
Catalog Number
CPR8
UPC
784564122087
Product Length/Depth
5.3 in
Product Height
5.8 in
Product Width
4.2 in
Product Weight
2.2 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Connector type
Straight
Insulator
Non-insulated
Trade size
3"
Style
Compression

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.