Download document () of 20
We make what matters work*

CSR6352

Eaton Crouse-Hinds series Arktite CSR interlocked receptacle, 60A, Brass contacts, Fused, Style 2, 20 HP/40 HP, Krydon fiberglass-reinforced polyester, 1-1/4", 250-600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Arktite CSR interlocked receptacle
Catalog Number
CSR6352
UPC
782274229836
Product Length/Depth
8 in
Product Height
19.26 in
Product Width
7.78 in
Product Weight
20.15 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4
4X
12
Ingress protection (IP) ratings
IP66
Amperage Rating
60A
Voltage rating
250-600 Vac
Contact material
Brass
Fusing
Fused
Grounding style
Style 2
Horsepower
20 hp/40 hp
Material
Krydon fiberglass-reinforced polyester
Trade size
1-1/4"

Export product specification