Download document () of 20
We make what matters work*

CTX01-17831-R

INDUCTOR.FPC DUAL .38UH. 40APK 4PAD SMT

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX01-17831-R
UPC
051712536141
EAN
5027590250054
Product Length/Depth
11.9 mm
Product Height
8 mm
Product Width
9.3 mm
Product Weight
2.68 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Contact configuration
Two-pin

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us