Download document () of 20
We make what matters work*

CTX0.68-2-R

IND/XFMR, Octa-Pac SZ 2, 0.68uH

General specifications

Product Name
Eaton Octa-Pac (OP) Inductor
Catalog Number
CTX0.68-2-R
UPC
051712884938
EAN
5027590106085
Product Length/Depth
8.89 mm
Product Height
5.97 mm
Product Width
8.89 mm
Product Weight
1.3 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor/Transformer
Mounting
SMT
Package Quantity
800
Temperature rating
-40 to 125 °C
Terminals
Four
Series
Octa-Pac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us