Download document () of 20
We make what matters work*

CTX1-1P-R

Eaton Econo-pac (EP) inductor, 1.07 uH, 4.5 A Irms, 8 mΩ resistance, SMT mounting, 4-pins, 1100 qty.

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX1-1P-R
UPC
051712885041
EAN
5027590110211
Product Length/Depth
0.35 in
Product Height
0.165 in
Product Width
0.35 in
Product Weight
0.0014 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.5 A
Package Quantity
1100
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
8 mΩ
Terminals
Four
Series
Econo-pac (EP)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us