Download document () of 20
We make what matters work*

CTX10-1-52M-R

IND,LCPI,10UH, 2.1A HDR M

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX10-1-52M-R
UPC
051712885164
EAN
5027590109673
Product Length/Depth
9.4 mm
Product Height
6.9 mm
Product Width
9.4 mm
Product Weight
1 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
2.4 A
Contact configuration
Four-pin
Resistance
48.1 mΩ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us