Download document () of 20
We make what matters work*

CTX150-1-52LP-R

IND,LCPI,150UH, 2.1A H, CTX150-1-52LP-R

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX150-1-52LP-R
UPC
051712885829
EAN
5027590110419
Product Length/Depth
20.7 mm
Product Height
9.4 mm
Product Width
20.7 mm
Product Weight
1 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
2.1 A
Contact configuration
Two-pin
Resistance
162 mΩ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us