IND, LCPI, 150uH, 4A Header Mounted
| Product Name |
Eaton Econo-pac (EP) inductor
|
| Catalog Number |
CTX150-2-52M-R
|
| UPC |
051712885898
|
| EAN |
5027590110488
|
| Product Length/Depth |
31 mm
|
| Product Height |
32.5 mm
|
| Product Width |
16 mm
|
| Product Weight |
50.35 g
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
THT
|
| IRMS |
4.3 A
|
| Contact configuration |
Four-pin
|
| Resistance |
71.9 mΩ
|
Support from Eaton
Technical support