Download document () of 20
We make what matters work*

CTX2-2P-R

Eaton Econo-pac (EP) inductor, 2.18 uH, 3.9 A Irms, 14 mΩ resistance, SMT mounting, 4-pins, 800 qty.

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX2-2P-R
UPC
051712886079
EAN
5027590111461
Product Length/Depth
0.35 in
Product Height
0.235 in
Product Width
0.35 in
Product Weight
0.0023 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
3.9 A
Package Quantity
800
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
14 mΩ
Series
Econo-pac (EP)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us