Download document () of 20
We make what matters work*

CTX200-4A-R

IND/XFMR, Octa-Pac-Plus SZ 4, 200uH

General specifications

Product Name
Eaton Octa-Pac Plus (OP+) Inductor
Catalog Number
CTX200-4A-R
UPC
051712899284
EAN
5027590110952
Product Length/Depth
0.45 in
Product Height
0.25 in
Product Width
0.45 in
Product Weight
0.0035 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.92 A
Package Quantity
600
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
521 mΩ
Terminals
Four
Series
Octa-Pac Plus

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us