Download document () of 20
We make what matters work*

CTX250-5-52-R

IND, LCPI, 250uH, 8.1A Vertical Self leaded

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX250-5-52-R
UPC
051712886680
EAN
5027590242011
Product Length/Depth
57.3024 mm
Product Height
57.3024 mm
Product Width
24.3078 mm
Product Weight
191.415993 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
9.2 A
Contact configuration
Two-pin
Resistance
40 mΩ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us