Download document () of 20
We make what matters work*

DB10SS6

Eaton B-Line series Dura-Blok support base with channel, 5" H x 9.6" L x 6" W, Steel, Stainless steel type 316

General specifications

Product Name
Eaton B-Line series Dura-Blok support base with channel
Catalog Number
DB10SS6
UPC
782051690217
Product Length/Depth
9.6 in
Product Height
5 in
Product Width
6 in
Product Weight
5.28 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Finish
Stainless steel type 316
Material
Steel

Export product specification

Service and troubleshooting

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.