Download document () of 20

DB5

Eaton B-Line series Dura-Blok support base with channel, 5" H x 6" L x 4.8" W, Cast iron, 200 Lbs load cap, Electro-plated

General specifications

Product Name
Eaton B-Line series Dura-Blok support base with channel
Catalog Number
DB5
UPC
782051500356
Product Length/Depth
6 in
Product Height
5 in
Product Width
4.8 in
Product Weight
2.75 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Load capacity
200 lbs
Finish
Electro-plated
Material
Cast iron

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.