Download document () of 20
We make what matters work*

DB640

Eaton B-Line series Dura-Blok support base with B12 channel, 4.1875" H x 6" L x 41.4" W, Cast iron, 2000 Lbs load cap, Electro-plated

General specifications

Product Name
Eaton B-Line series Dura-Blok support base with B12 channel
Catalog Number
DB640
UPC
782051500271
Product Length/Depth
6 in
Product Height
4.1875 in
Product Width
41.4 in
Product Weight
26 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Load capacity
2000 lbs
Finish
Electro-plated
Material
Cast iron

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.