Download document () of 20
We make what matters work*

DF4B1

Eaton Crouse-Hinds series LynxPOWER Micro-Mini field attachable, 4A, 4-6 mm (PG 7), Male in-line, external thread, straight, Passive, Single key, Four-pole, DC, 300 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Micro-Mini field attachable
Catalog Number
DF4B1
UPC
662275948922
Product Length/Depth
0.79 in
Product Height
2.36 in
Product Width
0.79 in
Product Weight
0.08 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
1
3
4
6P
13
Ingress protection (IP) ratings
IP68
Type
DC
Amperage Rating
4 A
Voltage rating
300 Vdc
Number of poles
Four-pole
Cable range
4-6 mm (PG 7)
Connector type
Passive
Gender
Male
Key type
Single key
Configuration
Male in-line, external thread, straight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.