Download document () of 20
We make what matters work*

DF5B1

Eaton Crouse-Hinds series LynxPOWER Micro-Mini field attachable, 3A, 4-6 mm (PG 7), Male in-line, external thread, straight, Passive, Single key, Five-pole, DC, 300 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Micro-Mini field attachable
Catalog Number
DF5B1
UPC
662275333797
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
6P
1
13
4
3
Ingress protection (IP) ratings
IP68
Type
DC
Amperage Rating
3A
Voltage rating
300 Vdc
Number of poles
Five-pole
Cable range
4-6 mm (PG 7)
Connector type
Passive
Gender
Male
Key type
Single key
Configuration
Male in-line, external thread, straight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.