Download document () of 20
We make what matters work*

DF60002PPL

Eaton CF3000 Addressable control panel, Addressable, Control Panels, Large System, EN54 Systems, 2 Loops, Integral Printer, Polish

General specifications

Product Name
Eaton CF3000 Addressable control panel
Catalog Number
DF60002PPL
EAN
5018986819856
Product Length/Depth
180 mm
Product Height
397 mm
Product Width
497 mm
Product Weight
17.035 kg
Compliances
EN

Appearance

Construction material back enclosure
Mild steel
Construction material front enclosure
ABS
Product branding
Eaton Menvier

Conformance / Certification

EN Certification Standards
EN54 Pt2 (Control and Indicating Equipment)
EN54 Pt4 (Power Supply Equipment)
EN54-2:1997+A1:2006, EN54-4:1997+A1:2002+A2:2006
Other certification standards
LPCB

Environmental

Ingress protection
IP30

Installation

Integrated function
Addressable
Interface External
Emergency Power Supply Integrated
Auxiliary free output
Yes
Type of display
Touchscreen
Auxiliary relays
Fire/Fault
External connection ports
RS232
RS485
Suitable for
Bus Connection
Construction material front enclosure
ABS
Cable entry location
Top: 31 M20 Knockouts, Rear: 12 M20 Knockouts
Main input supply
230 Vac, 50 Hz
Mounting Method
Surface mounting

Performance

Maximum number of addressable loops
2
Class change capability
Yes
System topology
Addressable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

Telephone: 0800-00-32866 or by e-mail:
Marketinglifesafetybr@Eaton.com