Download document () of 20

DL17

Eaton Crouse-Hinds series FlexStation DL legend plate, Emer Stop, Used with 2- or 3-hole covers

General specifications

Product Name
Eaton Crouse-Hinds series FlexStation DL legend plate
Catalog Number
DL17
UPC
782274146973
Product Length/Depth
2.25 in
Product Height
1.5 in
Product Width
0.01 in
Product Weight
0.005 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3R
7
9
12
Legend plate inscription
Emer Stop
Type
Used with 2- or 3-hole covers

Export product specification