Download document () of 20
We make what matters work*

DM3F2ME020M

Eaton Crouse-Hinds series LynxPOWER Micro-Mini cordset, 4A, #22 AWG, Female, 90° plug, internal thread, pigtail, Passive, Single key, Zinc, Three-pole, DC, 300 Vdc, 2 m cable length

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Micro-Mini cordset
Catalog Number
DM3F2ME020M
UPC
662275943606
Product Length/Depth
80.44 in
Product Height
1.24 in
Product Width
0.64 in
Product Weight
0.2 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
1
3
4
6P
13
Ingress protection (IP) ratings
IP68
Type
DC
Amperage Rating
4 A
Voltage rating
300 Vdc
Number of poles
Three-pole
Cable/wire size
#22 AWG
Cable length
2 m
Connector type
Passive
Gender
Female
Key type
Single key
Material
Zinc
Configuration
Female, 90° plug, internal thread, pigtail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.