Eaton Tripp Lite series slat wall system, Slat Rail for Slat Wall System, 40 in. (102 cm), TAA
Product Name |
Eaton Tripp Lite series slat wall system
|
Catalog Number |
DMSWSLATTAA
|
UPC |
037332286505
|
Product Length/Depth |
1.3 in
|
Product Height |
3.5 in
|
Product Width |
39.8 in
|
Product Weight |
5.5 lb
|
Compliances |
RoHS
TAA Compliant |
Device Compatibility |
Monitor/HDTV
|
Motion |
Fixed
|
Color |
Silver
|
Maximum Weight Capacity |
33 lb
|
Material |
Aluminum
|
Mounting Details |
Monitors may be mounted to the slat wall using your choice of 3 mounts (sold separately): DMSW1332LTAA, DMSW1332MTAA or DMSW1332STAA
|
Product Features |
Assembly Required
TAA Compliant Height Adjustable Tools Necessary |
Product Highlights |
Allows customization of multiple monitors that slide into optimal viewing position
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases Grooves on both sides of the slat rail benefit back-to-back workspaces Adds a second slat rail to DMSWKITTAA Slat Rail with Posts for additional displays |
Mounting Location |
Desktop
|