Download document () of 20
We make what matters work*

DR1030-2R8-R

Eaton DR1030 inductor, 2.8 uH, 5.1 A Irms, 6.08 A ISAT, 15 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1000 qty.

General specifications

Product Name
Eaton DR1030 inductor
Catalog Number
DR1030-2R8-R
UPC
051712825016
Product Length/Depth
10.5 mm
Product Height
3 mm
Product Width
10.3 mm
Product Weight
1.2 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
5.1 A
ISAT
6.08 A
Package Quantity
1000
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
14.5 mΩ
Terminals
10.0x10.0x3.0mm
Series
DR1030

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us