Download document () of 20
We make what matters work*

DR1030-6R8-R

Eaton DR1030 inductor, 6.8 uH, 3.5 A Irms, 3.9 A ISAT, 30 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1000 qty.

General specifications

Product Name
Eaton DR1030 inductor
Catalog Number
DR1030-6R8-R
UPC
051712825047
Product Length/Depth
10.5 mm
Product Height
3 mm
Product Width
10.3 mm
Product Weight
1.2 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
3.5 A
ISAT
3.9 A
Package Quantity
1000
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
30.0 mΩ
Terminals
10.0x10.0x3.0mm
Series
DR1030

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us