Download document () of 20
We make what matters work*

DR125-150-R

Eaton DR125 inductor, 15uH, 4.27A Irms, 5.69A ISAT, 35 mOhm resistance, SMT mounting, Ferrite, 2-pins, 600 qty.

General specifications

Product Name
Eaton DR125 inductor
Catalog Number
DR125-150-R
UPC
051712896658
EAN
5027590168588
Product Length/Depth
12.5 mm
Product Height
6 mm
Product Width
12.5 mm
Product Weight
3.012 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.27 A
ISAT
5.69 A
Package Quantity
600
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
35 mΩ
Terminals
12.5x12.5x6.0mm
Series
DR125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us