Download document () of 20
We make what matters work*

DR127-100-R

Eaton DR127 inductor, 10uH, 6.04A Irms, 11.2A ISAT, 20 mOhm resistance, SMT mounting, Ferrite, 2-pins, 350 qty.

General specifications

Product Name
Eaton DR127 inductor
Catalog Number
DR127-100-R
UPC
051712896931
EAN
5027590211192
Product Length/Depth
12.5 mm
Product Height
8 mm
Product Width
12.5 mm
Product Weight
3.917 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
6.04 A
ISAT
11.2 A
Package Quantity
350
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
20 mΩ
Terminals
12.5x12.5x8.0mm
Series
DR127

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us