Download document () of 20

DR127-470-R

Eaton DR inductor, 47 uH, 2.95 A Irms, 5.28 A ISAT, 84 mΩ resistance, SMT mounting, Ferrite, 2-pins, 350 qty.

General specifications

Product Name
Eaton DR127 inductor
Catalog Number
DR127-470-R
UPC
051712883344
EAN
5027590146616
Product Length/Depth
12.5 mm
Product Height
8 mm
Product Width
12.5 mm
Product Weight
3.9165 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.95 A
ISAT
5.28 A
Package Quantity
350
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
84 mΩ
Terminals
12.5x12.5x8.0mm
Series
DR127

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.