Download document () of 20
We make what matters work*

DR74-220-R

Eaton DR74 inductor, 21.7uH, 1.75A Irms, 2.13A ISAT, 108mOhm resistance, SMT mounting, Ferrite, 2-pins, 1100 qty.

General specifications

Product Name
Eaton DR74 inductor
Catalog Number
DR74-220-R
UPC
051712888936
EAN
5027590211154
Product Length/Depth
7.6 mm
Product Height
4.35 mm
Product Width
7.6 mm
Product Weight
0.796 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.75 A
ISAT
2.13 A
Package Quantity
1100
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
108 mΩ
Terminals
7.5x7.5x4.35mm
Series
DR74

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us