Download document () of 20
We make what matters work*

DRA127-220-R

Eaton DRA inductor, 21.5 uH, 3.98 A Irms, 7.57 A ISAT, 47 mΩ resistance, SMT mounting, Ferrite, 2-pins, 350 qty.

General specifications

Product Name
Eaton DRA inductor
Catalog Number
DRA127-220-R
UPC
051712828796
Product Length/Depth
12.5 mm
Product Height
8 mm
Product Width
12.5 mm
Product Weight
4.4 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
3.98 A
ISAT
7.57 A
Package Quantity
350
Material
Ferrite
Automotive grade
Yes
Contact configuration
Two-pads
Temperature rating
-40 to 165 °C
Resistance
47 mΩ
Size
12.5x12.5x8.0
Terminals
2 Pads
Series
DRA127

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us