Download document () of 20
We make what matters work*

DRA74-3R3-R

Eaton DRA inductor, 3.1 uH, 4.16 A Irms, 5.41 A ISAT, 19 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1100 qty.

General specifications

Product Name
Eaton DRA inductor
Catalog Number
DRA74-3R3-R
UPC
051712828048
Product Length/Depth
7.6 mm
Product Height
4.35 mm
Product Width
7.6 mm
Product Weight
0.8 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.16 A
ISAT
5.41 A
Package Quantity
1100
Material
Ferrite
Automotive grade
Yes
Contact configuration
Two-pads
Temperature rating
-40 to 165 °C
Resistance
19 mΩ
Size
7.5x7.5x4.4
Terminals
2 Pads
Series
DRA74

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us