Download document () of 20
We make what matters work*

DRAQ127-470-R

Eaton DRAQ inductor, 47.9 uH, 1.31 A Irms, 2.54 A ISAT, 220 mΩ resistance, SMT mounting, Ferrite, 4-pins, 350 qty.

General specifications

Product Name
Eaton DRAQ inductor
Catalog Number
DRAQ127-470-R
UPC
051712498500
Product Length/Depth
12.5 mm
Product Height
8 mm
Product Width
12.5 mm
Product Weight
4.42 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.31 A
ISAT
2.54 A
Package Quantity
350
Material
Ferrite
Automotive grade
Yes
Contact configuration
Four-pads
Temperature rating
-40 to 165 °C
Resistance
0.110 Ω
Size
12.5x12.5x8.0
Terminals
4 Pads
Series
DRAQ127

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us