Download document () of 20
We make what matters work*

DRQ125-681-R

Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 680uH, 0.85A SMT

General specifications

Product Name
Eaton DRQ inductor
Catalog Number
DRQ125-681-R
UPC
051712887878
EAN
5027590168120
Product Length/Depth
12.5 mm
Product Height
6 mm
Product Width
12.5 mm
Product Weight
3.012 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.35 A
ISAT
0.425 A
Package Quantity
600
Material
Ferrite
Automotive grade
No
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
2580 mΩ
Size
12.5x12.5x6.0mm
Terminals
4 Pads

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us