Download document () of 20
We make what matters work*

DRQ127-220-R

Eaton DRQ inductor, IND, SHLD DRM(DRQ127) 22uH, 7.57A SMT

General specifications

Product Name
Eaton DRQ inductor
Catalog Number
DRQ127-220-R
UPC
051712888004
EAN
5027590168250
Product Length/Depth
12.5 mm
Product Height
8 mm
Product Width
12.5 mm
Product Weight
3.917 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2 A
ISAT
3.78 A
Package Quantity
350
Material
Ferrite
Automotive grade
No
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
92 mΩ
Size
12.5x12.5x8.0mm
Terminals
4 Pads

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us