Download document () of 20
We make what matters work*

DXX-NET-PROFINET

Eaton PowerXL DX1 Dual Port ProfiNet Card

General specifications

Product Name
Eaton PowerXL DX1 option card
Catalog Number
DXX-NET-PROFINET
UPC
786689880477
Product Length/Depth
16 mm
Product Height
86 mm
Product Width
54 mm
Product Weight
0.033 kg
Certifications
CE

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-30 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Altitude
Max. 1000 m
Max. 3000 m
Above 1000 m with 1 % derating per 100 m
Max. 2000 m for Corner Grounded TN Systems
Communication interface
Profinet
Environmental class
3C2, 3S2 (Air quality)
Number of inputs (analog)
2
Overvoltage category
III
Pollution degree
2
Accessories/spare part type
Accessory
Communication module

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.