Download document () of 20

E1049-13

Eaton Crouse-Hinds series Roughneck E1049 plug, Up to 1009A continuous, 646 kcmil, Red, Hexagon crimp or solder, Copper contacts, Male, Rubber, 1000 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Roughneck E1049 plug
Catalog Number
E1049-13
UPC
662275135797
Product Length/Depth
8.5 in
Product Height
2.16 in
Product Width
2.16 in
Product Weight
5.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
Amperage Rating
Up to 1009A Continuous
Voltage rating
1000 Vac/dc
Contact material
Copper
Cable size
646 kcmil
Connection type
Hexagon crimp or solder
Gender
Male
Material
Rubber
Color
Red

Export product specification