Download document () of 20
We make what matters work*

E1049-1835ST-R

Eaton Crouse-Hinds series Roughneck E1049 receptacle assembly, Up to 1135A continuous, 313-777 kcmil, Red, Female, Short throw, Rubber, Double hole bus bar, 1000 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Roughneck E1049 receptacle assembly
Catalog Number
E1049-1835ST-R
UPC
662275919434
Product Length/Depth
10.25 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
9.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
Type
Double hole bus bar
Amperage Rating
Up to 1135A Continuous
Voltage rating
1000 Vac/dc
Cable size
313-777 kcmil
Gender
Female
Latch type
Short throw
Material
Rubber
Color
Red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.