Download document () of 20
We make what matters work*

EBMBB

Eaton Crouse-Hinds series EBMB circuit breaker enclosure, 10A through 150A, Without circuit breaker, Bolted/ground joint/gasketed cover construction, Copper-free aluminum

General specifications

Product Name
Eaton Crouse-Hinds series EBMB circuit breaker enclosure
Catalog Number
EBMBB
UPC
782274778266
Product Length/Depth
10.25 in
Product Height
26.9 in
Product Width
14.78 in
Product Weight
154 lb

Product specifications

Amperage Rating
10 A through 150 A
Area classification
Hazardous/Classified Locations
Enclosure cover construction
Bolted/ground joint/gasketed
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
12
Enclosure
Without circuit breaker
Enclosure material
Copper-free aluminum

Export product specification